Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.0518 - £ 0.0648 2000 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.0643 - £ 0.0794 1500 In stock
#8;#10
6.4 mm
9.5 mm
3.6 mm
£ 0.0668 - £ 0.1126 Request the lead time here
#8;#10
12.7 mm
9.5 mm
3.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
1.6 mm
3.6 mm
£ 0.0866 - £ 0.107 Request the lead time here
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.0618 - £ 0.0763 7892 In stock
#8;#10
9.5 mm
9.5 mm
3.6 mm
£ 0.1046 - £ 0.109 50750 In stock
4.2
1.5 mm
12.0 mm
4.0 mm
£ 0.1879 - £ 0.232 Request the lead time here
1/4
27.0 mm
15.9 mm
3.2 mm
£ 0.0877 - £ 0.0912 Request the lead time here
#8;#10
1.6 mm
12.7 mm
3.2 mm
£ 0.0302 - £ 0.0372 Request the lead time here
#8
1.1 mm
16.8 mm
3.2 mm
£ 0.1758 - £ 0.217 Request the lead time here
#8;#10
27.0 mm
13.9 mm
2.8 mm
£ 0.072 - £ 0.0889 Request the lead time here
#8;#10
9.5 mm
12.5 mm
2.8 mm
£ 0.0457 - £ 0.0611 2798 In stock
#6
2.4 mm
9.5 mm
4.2 mm
£ 0.0468 - £ 0.0624 Request the lead time here
#4
9.5 mm
6.7 mm
1.6 mm
£ 0.0558 - £ 0.0743 1000 In stock
#8;#10
0.8 mm
11.1 mm
4.0 mm
£ 0.1476 - £ 0.1973 Request the lead time here
5/16
1.6 mm
19.1 mm
6.4 mm
£ 0.0794 - £ 0.106 1000 In stock
#8;#10
14.3 mm
14.3 mm
2.8 mm
£ 0.0832 - £ 0.1165 Request the lead time here
#8;#10
3.2 mm
12.7 mm
3.2 mm
£ 0.1234 - £ 0.2737 16450 In stock
#10
18.0 mm
12.7 mm
4.0 mm
£ 0.0657 - £ 0.0878 Request the lead time here
#10
4.5 mm
12.7 mm
4.1 mm
  • of 3
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307236

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Overall Length
    20.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307779

Price Range
£ 0.0794 - £ 0.0643

Stock Levels
1500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    6.4 mm
  • Overall Length
    20.3 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307809

Price Range
£ 0.1126 - £ 0.0668

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    12.7 mm
  • Overall Length
    26.6 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307212

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Overall Length
    15.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307755

Price Range
£ 0.107 - £ 0.0866

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    17.1 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307793

Price Range
£ 0.0763 - £ 0.0618

Stock Levels
7892 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    9.5 mm
  • Overall Length
    23.4 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.0 mm 0.8 mm 4.0 mm 4.2 mm Nylon 6/6

10091418

Price Range
£ 0.109 - £ 0.1046

Stock Levels
50750 In stock
Attributes
  • Screw Size
    4.2
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 9.5 mm 0.8 mm 3.2 mm 1/4 in Nylon 6/6

10404812

Price Range
£ 0.232 - £ 0.1879

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Hole Size
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

10404850

Price Range
£ 0.0912 - £ 0.0877

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 8.8 x 8.9 mm 0.8 mm 3.2 mm #8 Nylon 6/6

10404904

Price Range
£ 0.0372 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Diameter
    16.8 mm
  • Head Height
    1.1 mm
  • Overall Length
    11.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404959

Price Range
£ 0.217 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    13.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
  • Colour
    Natural
Sheet Metal Nut 7.14 x 7.26 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404973

Price Range
£ 0.0889 - £ 0.072

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    9.5 mm
  • Overall Length
    16.64 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.1 mm 1.6 mm 4.2 mm #6 Nylon 6/6

10404836

Price Range
£ 0.0611 - £ 0.0457

Stock Levels
2798 In stock
Attributes
  • Screw Size
    #6
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Overall Length
    10.0 mm
  • Colour
    Natural
Sheet Metal Nut 4.3 x 4.5 mm 1.6 mm 1.6 mm #4 Nylon 6/6

10404881

Price Range
£ 0.0624 - £ 0.0468

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #4
  • Head Diameter
    6.7 mm
  • Head Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 4.0 mm #8;#10 Nylon 6/6

10404942

Price Range
£ 0.0743 - £ 0.0558

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    11.1 mm
  • Head Height
    0.8 mm
  • Overall Length
    9.1 mm
  • Colour
    Natural
Sheet Metal Nut 10.5 x 10.9 mm 1.8 mm 6.4 mm 5/16 in Nylon 6/6

10405062

Price Range
£ 0.1973 - £ 0.1476

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Overall Length
    12.5 mm
  • Colour
    Natural
Sheet Metal Nut 6.8 x 6.9 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404829

Price Range
£ 0.106 - £ 0.0794

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    14.3 mm
  • Head Height
    14.3 mm
  • Overall Length
    21.4 mm
  • Colour
    Natural
Sheet Metal Nut 6.89 x 7.37 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

10404867

Price Range
£ 0.1165 - £ 0.0832

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    3.2 mm
  • Overall Length
    11.33 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

10404928

Price Range
£ 0.2737 - £ 0.1234

Stock Levels
16450 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    18.0 mm
  • Overall Length
    26.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

10405017

Price Range
£ 0.0878 - £ 0.0657

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    4.5 mm
  • Overall Length
    11.9 mm