10404959
60SGN00818
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.217 |
| 2500 - 9999 | £ 0.1953 |
| 10000 + | £ 0.1758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Diameter | 13.9 mm |
| Head Diameter | 0.547 in |
| Head Height | 27.0 mm |
| Head Height | 1.063 in |
| Overall Length | 34.1 mm |
| Overall Length | 1.343 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
| Commodity Code | 3926909790 |
| Head Size | 13.9 mm |
| Head Size | 0.547 in |
| Head Style | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue