Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1126 |
| 5000 - 9999 | £ 0.0804 |
| 10000 + | £ 0.0668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Diameter | 9.5 mm |
| Head Diameter | 0.374 in |
| Head Height | 0.5 in |
| Head Height | 12.7 mm |
| Overall Length | 26.6 mm |
| Overall Length | 1.047 in |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
| Commodity Code | 3926909790 |
| Head Size | 9.5 mm |
| Head Size | 0.374 in |
| Head Style | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue