10404973
60SGN00911
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0889 |
| 5000 - 19999 | £ 0.08 |
| 20000 + | £ 0.072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Diameter | 12.5 mm |
| Head Diameter | 0.492 in |
| Head Height | 9.5 mm |
| Head Height | 0.374 in |
| Overall Length | 16.64 mm |
| Overall Length | 0.655 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
| Commodity Code | 3926909790 |
| Head Size | 12.5 mm |
| Head Size | 0.492 in |
| Head Style | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue