10307236
60SGC00008
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0648 |
| 5000 + | £ 0.0518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Height | 6.4 mm |
| Head Height | 0.252 in |
| Overall Length | 0.791 in |
| Overall Length | 20.1 mm |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
| Commodity Code | 3926909790 |
| Head Size | 11.1 mm |
| Head Size | 0.437 in |
| Head Style | Square |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue