Menu Search

Gear Levers - Tapered Knob

In stock

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
£ 9.7202 - £ 9.7202 Request the lead time here
10.0 mm
M8
111.0 mm
Stainless Steel
£ 8.0689 - £ 8.0689 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
£ 12.7276 - £ 12.7276 Request the lead time here
14.0 mm
M12
141.0 mm
Stainless Steel
£ 9.4517 - £ 9.4517 Request the lead time here
10.0 mm
M8
91.0 mm
Stainless Steel
£ 7.9749 - £ 7.9749 Request the lead time here
12.0 mm
M10
114.0 mm
Steel
£ 9.3846 - £ 9.3846 Request the lead time here
14.0 mm
M12
141.0 mm
Steel
1504451 £ 7.9212 - £ 7.9212 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
£ 11.7341 - £ 11.7341 Request the lead time here
12.0 mm
M10
114.0 mm
Stainless Steel
£ 6.7129 - £ 6.7129 Request the lead time here
10.0 mm
M8
111.0 mm
Steel
£ 6.2027 - £ 6.2027 Request the lead time here
8.0 mm
M6
89.0 mm
Steel
£ 10.5661 - £ 10.5661 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
£ 14.567 - £ 14.567 Request the lead time here
14.0 mm
M12
216.0 mm
Stainless Steel
£ 6.6189 - £ 6.6189 Request the lead time here
10.0 mm
M8
91.0 mm
Steel
£ 9.7202 - £ 9.7202 Request the lead time here
14.0 mm
M12
160.0 mm
Steel
£ 8.0689 - £ 8.0689 Request the lead time here
12.0 mm
M10
139.0 mm
Steel
£ 10.1096 - £ 10.1096 Request the lead time here
14.0 mm
M12
216.0 mm
Steel
£ 8.0689 - £ 8.0689 Request the lead time here
8.0 mm
M6
89.0 mm
Stainless Steel
£ 10.1778 - £ 10.1778 Request the lead time here
12.0 mm
M10 x 1.5
114.1 mm
Steel
£ 10.9086 - £ 10.9086 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
£ 6.8068 - £ 6.8068 Request the lead time here
10.0 mm
M8
136.0 mm
Steel
  • of 3
Gear Lever 111.0 mm M8 10.0 mm Stainless Steel

1504417

Price Range
£ 9.7202 - £ 9.7202

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 174.0 mm M10 12.0 mm Steel

1504438

Price Range
£ 8.0689 - £ 8.0689

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 141.0 mm M12 14.0 mm Stainless Steel

1504441

Price Range
£ 12.7276 - £ 12.7276

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Stainless Steel
  • Knob Length
    80.0 mm
Gear Lever 91.0 mm M8 10.0 mm Stainless Steel

1504425

Price Range
£ 9.4517 - £ 9.4517

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 114.0 mm M10 12.0 mm Steel

1504430

Price Range
£ 7.9749 - £ 7.9749

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 141.0 mm M12 14.0 mm Steel

1504442

Price Range
£ 9.3846 - £ 9.3846

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

1504451

Price Range
£ 7.9212 - £ 7.9212

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever 114.0 mm M10 12.0 mm Stainless Steel

1504429

Price Range
£ 11.7341 - £ 11.7341

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 111.0 mm M8 10.0 mm Steel

1504418

Price Range
£ 6.7129 - £ 6.7129

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 89.0 mm M6 8.0 mm Steel

1504456

Price Range
£ 6.2027 - £ 6.2027

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

1504433

Price Range
£ 10.5661 - £ 10.5661

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 216.0 mm M12 14.0 mm Stainless Steel

1504445

Price Range
£ 14.567 - £ 14.567

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Stainless Steel
  • Knob Length
    80.0 mm
Gear Lever 91.0 mm M8 10.0 mm Steel

1504426

Price Range
£ 6.6189 - £ 6.6189

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 160.0 mm M12 14.0 mm Steel

1504444

Price Range
£ 9.7202 - £ 9.7202

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Colour
    Natural
Gear Lever 139.0 mm M10 12.0 mm Steel

1504434

Price Range
£ 8.0689 - £ 8.0689

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    64.5 mm
Gear Lever 216.0 mm M12 14.0 mm Steel

1504446

Price Range
£ 10.1096 - £ 10.1096

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 89.0 mm M6 8.0 mm Stainless Steel

1504455

Price Range
£ 8.0689 - £ 8.0689

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever 114.1 mm M10 x 1.5 12.0 mm Steel

WGL-105

Price Range
£ 10.1778 - £ 10.1778

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.1 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm
Gear Lever 174.0 mm M10 x 1.5 12.0 mm Steel

WGL-115

Price Range
£ 10.9086 - £ 10.9086

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm
Gear Lever 136.0 mm M8 10.0 mm Steel

1504422

Price Range
£ 6.8068 - £ 6.8068

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm