Menu Search

Gear Lever 89.0 mm M6 8.0 mm Stainless Steel

Long Tapered Knob Gear Lever has a 8.0 mm diameter stainless steel shaft with M6 threads for use on machinery or similar applications.
Essentra Part Number:

10499023

Manufacturer Part Number:

1504455

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 89.0 mm
Shaft Diameter 8.0 mm
Thread Size M6
Shaft Material Stainless Steel
Knob Length 40.0 mm
Handle Style Cylindrical Knob
Commodity Code 8487905990

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us