| Quantity | Unit price |
|---|---|
| 10 + | £ 9.3846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 5.551 in |
|---|---|
| Overall Length | 141.0 mm |
| Shaft Diameter | 14.0 mm |
| Shaft Diameter | 0.551 in |
| Thread Size | M12 |
| Shaft Material | Steel |
| Knob Length | 80.0 mm |
| Knob Length | 3.15 in |
| Handle Style | Cylindrical Knob |
| Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue