Quantity | Unit price |
---|---|
10 + | £ 7.703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 114.0 mm |
---|---|
Overall Length | 4.488 in |
Shaft Diameter | 12.0 mm |
Shaft Diameter | 0.472 in |
Thread Size | M10 |
Shaft Material | Steel |
Knob Length | 65.0 mm |
Knob Length | 2.559 in |
Coating | Zinc Plated Blue Passivated |
Handle Style | Cylindrical Knob |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue