These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769 ,SR1547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.8731 - £ 6.1423 | Request the lead time here |
1.575 in
40.0 mm
|
Plate Castor With Brake
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| 499631 | £ 10.3188 - £ 10.3188 | 64 In stock |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Plate Castor
|
Black
|
PA
|
35.0 kg
35.0 kg
|
|
| £ 2.991 - £ 6.6919 | 60 In stock |
2.165 in
55.0 mm
|
Twinwheel Castor
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
||
| £ 47.4555 - £ 108.9914 | Request the lead time here |
4.724 in
120.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| £ 2.991 - £ 6.6919 | 22 In stock |
2.165 in
55.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
||
| £ 2.2678 - £ 5.0495 | Request the lead time here |
1.772 in
45.0 mm
|
Twinwheel Fixed Plate Castor
|
Black
|
PA
|
|
||
| 499635 | £ 8.4904 - £ 19.5073 | Request the lead time here |
2.362 in
60.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
|
| £ 45.4853 - £ 104.4202 | Request the lead time here |
4.724 in
120.0 mm
|
Twinwheel Threaded Stem Castor
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| 494759 | £ 5.4712 - £ 11.2419 | 40 In stock |
1.969 in
50.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Black
|
PP
|
70.0 kg
70.0 kg
|
|
| £ 3.6853 - £ 8.2653 | Request the lead time here |
1.575 in
40.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
40.0 kg
40.0 kg
|
||
| £ 38.8942 - £ 87.4908 | Request the lead time here |
3.937 in
100.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| £ 2.6647 - £ 5.6077 | 75 In stock |
1.575 in
40.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| £ 3.8128 - £ 8.1325 | 24 In stock |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| £ 3.3233 - £ 7.4776 | Request the lead time here |
2.362 in
60.0 mm
|
Hooded Spoke Wheel Castor
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
||
| £ 28.7454 - £ 60.3825 | Request the lead time here |
1.378 in
35.0 mm
|
Knurled Stem Castor
|
Black
|
Thermoplastic Polymer
|
|
||
| £ 2.0229 - £ 5.0392 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PP
|
60.0 kg
60.0 kg
|
||
| £ 2.3697 - £ 5.3102 | Request the lead time here |
2.362 in
60.0 mm
|
Unhooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 1.9217 - £ 4.2806 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 41.9842 - £ 94.4805 | Request the lead time here |
3.937 in
100.0 mm
|
Twinwheel Threaded Stem Castor With Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| £ 9.6527 - £ 22.1916 | 16 In stock |
2.362 in
60.0 mm
|
Twinwheel Swivel Plate Castor With Brake
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue