| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 5.0495 |
| 100 + | £ 2.2678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Full Material | Thermoplastic |
|---|---|
| Caster Housing Material | Thermoplastic Polymer |
| Colour | Black |
| Caster Type | Twinwheel Fixed Plate Castor |
| Mount Type | Screw Mount |
| Wheel Diameter | 45.0 mm |
| Wheel Diameter | 1.772 in |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue