| Quantity | Unit price |
|---|---|
| 1 - 11 | £ 94.4805 |
| 12 + | £ 41.9842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Full Material | Thermoplastic Rubber |
|---|---|
| Caster Housing Material | Die Cast Zinc Alloy |
| Colour | Grey |
| Caster Type | Twinwheel Threaded Stem Castor With Brake |
| Mount Type | Threaded Stem |
| Load Capacity | 70.0 kg |
| Load Capacity | 70.0 kg |
| Wheel Diameter | 3.937 in |
| Wheel Diameter | 100.0 mm |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue