| Quantity | Unit price |
|---|---|
| 1 - 183 | £ 60.3825 |
| 184 + | £ 28.7454 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Full Material | Thermoplastic Polymer |
|---|---|
| Caster Housing Material | Steel |
| Colour | Black |
| Caster Type | Knurled Stem Castor |
| Mount Type | Knurled Stem |
| Wheel Width | 16.0 mm |
| Wheel Width | 0.63 in |
| Wheel Diameter | 35.0 mm |
| Wheel Diameter | 1.378 in |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue