Quantity | Unit price |
---|---|
10 - 99 | £ 4.8674 |
100 - 499 | £ 2.1633 |
500 - 999 | £ 2.0656 |
1000 + | £ 1.9539 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polyurethane |
---|---|
Caster Housing Material | PU |
Colour | Black |
Caster Type | Hooded Twinwheel Swivel Castor With Brake |
Mount Type | Grip Neck Stem |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Diameter | 50.0 mm |
Wheel Diameter | 1.969 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue