Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Through Bore
20.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Blind Bore
18.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
16.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
40.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Through Bore
16.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Through Bore
16.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Blind Bore
22.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M6
Stainless Steel
Threaded Through Bore
13.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
30.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Plain Blind Bore
13.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M10
Stainless Steel
Threaded Blind Bore
20.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Through
20.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M6
Stainless Steel
Plain Blind Bore
12.0 mm
Stainless Steel
  • of 6
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501795


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    22.0 mm
  • Overall Height
    39.0 mm
Handwheel 50.0 mm M10 18.0 mm Stainless Steel

10501764


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    18.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M8 16.0 mm Stainless Steel

10501672


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    46.5 mm
Handwheel 60.0 mm M12 40.0 mm Stainless Steel

10501832


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    79.0 mm
Handwheel 60.0 mm M12 30.0 mm Stainless Steel

10501825


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    69.0 mm
Handwheel 50.0 mm M10 16.0 mm Stainless Steel

10501757


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 50.0 mm M10 20.0 mm Stainless Steel

10501726


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    54.0 mm
Handwheel 50.0 mm M8 16.0 mm Stainless Steel

10501771


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    16.0 mm
  • Overall Height
    34.0 mm
Handwheel 60.0 mm M12 22.0 mm Stainless Steel

10501856


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    22.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 60.0 mm M12 25.0 mm Stainless Steel

10501818


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    64.0 mm
Handwheel 40.0 mm M8 15.0 mm Stainless Steel

10501719


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.0 mm
  • Overall Height
    30.5 mm
Handwheel 40.0 mm M8 25.0 mm Stainless Steel

10501696


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    55.5 mm
Handwheel 40.0 mm M6 13.0 mm Stainless Steel

10501658


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 50.0 mm M8 15.0 mm Stainless Steel

10501788


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 50.0 mm M10 30.0 mm Stainless Steel

10501740


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    64.0 mm
Handwheel 40.0 mm M8 13.0 mm Stainless Steel

10501702


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M10 20.0 mm Stainless Steel

10501801


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 60.0 mm M12 20.0 mm Stainless Steel

10501849


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    39.0 mm
Handwheel 40.0 mm M8 20.0 mm Stainless Steel

10501689


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    50.5 mm
Handwheel 40.0 mm M6 12.0 mm Stainless Steel

10501665


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm