Quantity | Unit price |
---|---|
15 + | £ 35.1487 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 0.787 in |
Thread Length | 20.0 mm |
Knob Diameter | 2.362 in |
Knob Diameter | 60.0 mm |
Knob Height | 22.0 mm |
Knob Height | 0.866 in |
Overall Height | 1.535 in |
Overall Height | 39.0 mm |
Stem Diameter | 0.984 in |
Stem Diameter | 25.0 mm |
Stem Height | 0.669 in |
Stem Height | 17.0 mm |
Thread Material | Stainless Steel |
Mount Type | Threaded Through Bore |
Knob Material | Stainless Steel |
Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue