| Quantity | Unit price |
|---|---|
| 1 + | £ 30.7048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Knob Diameter | 50.0 mm |
| Knob Diameter | 1.969 in |
| Knob Height | 17.0 mm |
| Knob Height | 0.669 in |
| Overall Height | 2.126 in |
| Overall Height | 54.0 mm |
| Stem Diameter | 0.827 in |
| Stem Diameter | 21.0 mm |
| Stem Height | 17.0 mm |
| Stem Height | 0.669 in |
| Thread Material | Stainless Steel |
| Mount Type | Threaded Stud |
| Knob Material | Stainless Steel |
| Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue