Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0363 - £ 0.0401 9230 In stock
Natural
Nylon 6/6
17.0 mm
28.0 mm
2.0 mm
£ 0.0364 - £ 0.0379 3679 In stock
Natural
PA
9.2 mm
16.0 mm
1.6 mm
£ 0.0231 - £ 0.024 51958 In stock
Natural
Nylon 6/6
4.3 mm
7.0 mm
0.5 mm
£ 0.0704 - £ 0.0733 Request the lead time here
Natural
PA
10.5 mm
27.0 mm
2.5 mm
10214664 £ 0.0553 - £ 0.0576 4845 In stock
Natural
PA
10.5 mm
18.0 mm
2.0 mm
£ 0.0653 - £ 0.0681 8010 In stock
Natural
PA
13.0 mm
18.0 mm
2.0 mm
£ 0.0644 - £ 0.0671 Request the lead time here
Natural
Nylon 6/6
9.0 mm
24.0 mm
2.0 mm
10214602 £ 0.3192 - £ 0.3192 3414 In stock
Natural
PA
14.5 mm
30.0 mm
2.5 mm
£ 0.1332 - £ 0.1389 32502 In stock
Natural
PA
14.5 mm
25.0 mm
3.0 mm
£ 0.0491 - £ 0.0511 10361 In stock
Natural
Nylon 6/6
5.3 mm
12.5 mm
1.6 mm
£ 0.0206 - £ 0.0214 59378 In stock
Natural
Nylon 6/6
4.9 mm
8.0 mm
0.8 mm
10340547 £ 0.3068 - £ 0.3206 2323 In stock
Natural
Nylon 6/6
18.5 mm
36.0 mm
3.0 mm
£ 0.0257 - £ 0.0268 53000 In stock
Natural
Nylon 6/6
5.5 mm
8.0 mm
0.8 mm
£ 0.2449 - £ 0.2559 7258 In stock
Natural
PA
10.5 mm
36.0 mm
3.0 mm
10540626 £ 0.0287 - £ 0.0354 53000 In stock
Natural
Nylon 6/6
7.1 mm
17.4 mm
0.8 mm
£ 0.1318 - £ 0.1345 36500 In stock
Black
PVC
5.3 mm
25.0 mm
2.5 mm
10639559 £ 0.0192 - £ 0.0238 Request the lead time here
Natural
Nylon 6/6
3.3 mm
8.1 mm
1.6 mm
£ 0.0527 - £ 0.055 Request the lead time here
Black
Nylon 6/6
6.4 mm
18.3 mm
1.6 mm
£ 0.125 - £ 0.1277 Request the lead time here
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.5 mm
£ 0.0338 - £ 0.0418 2984 In stock
Natural
Nylon 6/6
9.9 mm
17.5 mm
0.8 mm
  • of 31
Washer 17.0 mm 28.0 mm 2.0 mm Nylon 6/6

10340677

Price Range
£ 0.0401 - £ 0.0363

Stock Levels
9230 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    28.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 9.2 mm 16.0 mm 1.6 mm PA

10340707

Price Range
£ 0.0379 - £ 0.0364

Stock Levels
3679 In stock
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.3 mm 7.0 mm 0.5 mm Nylon 6/6

10214633

Price Range
£ 0.024 - £ 0.0231

Stock Levels
51958 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 27.0 mm 2.5 mm PA

10214640

Price Range
£ 0.0733 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 18.0 mm 2.0 mm PA

10214664

Price Range
£ 0.0576 - £ 0.0553

Stock Levels
4845 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 18.0 mm 2.0 mm PA

10214732

Price Range
£ 0.0681 - £ 0.0653

Stock Levels
8010 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 9.0 mm 24.0 mm 2.0 mm Nylon 6/6

10214756

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 14.5 mm 30.0 mm 2.5 mm PA

10214602

Price Range
£ 0.3192 - £ 0.3192

Stock Levels
3414 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 14.5 mm 25.0 mm 3.0 mm PA

10340530

Price Range
£ 0.1389 - £ 0.1332

Stock Levels
32502 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 12.5 mm 1.6 mm Nylon 6/6

10340585

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
10361 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 8.0 mm 0.8 mm Nylon 6/6

10340608

Price Range
£ 0.0214 - £ 0.0206

Stock Levels
59378 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 18.5 mm 36.0 mm 3.0 mm Nylon 6/6

10340547

Price Range
£ 0.3206 - £ 0.3068

Stock Levels
2323 In stock
Attributes
  • Inside Diameter
    18.5 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.5 mm 8.0 mm 0.8 mm Nylon 6/6

10214749

Price Range
£ 0.0268 - £ 0.0257

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 36.0 mm 3.0 mm PA

10340738

Price Range
£ 0.2559 - £ 0.2449

Stock Levels
7258 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 0.280 in 0.687 in 0.031 in Nylon 6/6

10540626

Price Range
£ 0.0354 - £ 0.0287

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    7.1 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.3 mm 25.0 mm 2.5 mm PVC

10117422

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
36500 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 0.130 in 0.318 in 0.062 in Nylon 6/6

10639559

Price Range
£ 0.0238 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.719 in 0.062 in Black Nylon 6/6

10356739

Price Range
£ 0.055 - £ 0.0527

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.4 mm 25.0 mm 2.5 mm Nylon 6/6

10055953

Price Range
£ 0.1277 - £ 0.125

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.390 in 0.688 in 0.031 in Nylon 6/6

10356692

Price Range
£ 0.0418 - £ 0.0338

Stock Levels
2984 In stock
Attributes
  • Inside Diameter
    9.9 mm
  • Outside Diameter
    17.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round