Menu Search

Washer 4.9 mm 8.0 mm 0.8 mm Nylon 6/6

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10340608

Manufacturer Part Number:

1344048

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0214
10000 - 19999 £ 0.021
20000 + £ 0.0206
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 21.40

1000 x £ 0.0214

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 4.9 mm
Outside Diameter 8.0 mm
Thickness 0.8 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344048 replaces:

Natural PA Flat Washer - Inside Diameter 4.9 mm | 0.193 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M4;
Essentra Part Number: 10232187
Manufacturer Part Number: 1008060000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us