Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10214626 | £ 0.0363 - £ 0.0378 | 42852 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0328 - £ 0.0367 | 6000 In stock |
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| 10340622 | £ 0.0506 - £ 0.0527 | 6510 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
| 10340646 | £ 0.0516 - £ 0.0538 | 8125 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.1025 - £ 0.1067 | 3090 In stock |
Natural
|
PA
|
0.492 in
12.5 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0653 - £ 0.0681 | 1737 In stock |
Natural
|
PA
|
0.524 in
13.3 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2201 - £ 0.2243 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2614 - £ 0.2724 | Request the lead time here |
Natural
|
PA
|
0.886 in
22.5 mm
|
1.559 in
39.6 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0558 - £ 0.0581 | 3658 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0446 - £ 0.0497 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| 10340639 | £ 0.0566 - £ 0.059 | 12193 In stock |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
| 10214688 | £ 0.0206 - £ 0.0214 | 26019 In stock |
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
|
| £ 0.0964 - £ 0.1004 | 19488 In stock |
Natural
|
PA
|
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0558 - £ 0.0581 | 1985 In stock |
Natural
|
Nylon 6/6
|
0.295 in
7.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0576 - £ 0.0601 | Request the lead time here |
Natural
|
PA
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1444 - £ 0.1472 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| 10214657 | £ 0.0317 - £ 0.0331 | 16216 In stock |
Natural
|
PA
|
0.362 in
9.2 mm
|
0.571 in
14.5 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0282 - £ 0.0314 | 10000 In stock |
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0934 - £ 0.0972 | 10322 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0584 - £ 0.0608 | 21808 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm