Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
10184349 £ 0.0542 - £ 0.0564 10825 In stock
Natural
Nylon 6/6
6.5 mm
15.9 mm
0.5 mm
£ 0.1389 - £ 0.1417 6080 In stock
Natural
Nylon 6/6
8.4 mm
40.0 mm
3.0 mm
£ 0.0363 - £ 0.0378 2996 In stock
Natural
Nylon 6/6
2.6 mm
5.0 mm
2.0 mm
10067581 £ 0.2738 - £ 0.2738 1000 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
3.0 mm
10266991 £ 0.0283 - £ 0.0294 21955 In stock
Natural
Nylon 6/6
4.9 mm
10.0 mm
0.8 mm
£ 0.0822 - £ 0.0857 1000 In stock
Natural
Nylon 6/6
6.4 mm
30.0 mm
3.0 mm
£ 0.044 - £ 0.0458 58000 In stock
Natural
Nylon 6/6
6.2 mm
14.0 mm
1.2 mm
£ 0.1761 - £ 0.1789 1338 In stock
Natural
Nylon 6/6
4.5 mm
26.0 mm
2.0 mm
10106426 £ 0.0644 - £ 0.0671 Request the lead time here
Natural
Nylon 6/6
6.4 mm
25.0 mm
1.6 mm
10067925 £ 0.0491 - £ 0.0511 181661 In stock
Natural
Nylon 6/6
10.2 mm
17.0 mm
2.0 mm
£ 0.1279 - £ 0.1305 22522 In stock
Natural
Nylon 6/6
5.3 mm
25.0 mm
2.5 mm
£ 0.75 - £ 0.7665 Request the lead time here
Natural
Nylon 6/6
26.0 mm
72.0 mm
5.0 mm
10075159 £ 0.0374 - £ 0.0389 4000 In stock
Natural
Nylon 6/6
3.1 mm
5.0 mm
3.0 mm
£ 0.0704 - £ 0.0704 27616 In stock
Natural
PP
5.3 mm
10.0 mm
1.0 mm
£ 0.2211 - £ 0.2211 420 In stock
Natural
PP
13.0 mm
24.0 mm
2.5 mm
£ 0.0783 - £ 0.0783 57800 In stock
Grey
PP
6.4 mm
12.0 mm
1.6 mm
10042229 £ 0.1158 - £ 0.1158 47500 In stock
Grey
PVDF
6.4 mm
12.0 mm
1.6 mm
£ 0.2573 - £ 0.2683 1480 In stock
Natural
Nylon 6/6
19.0 mm
50.0 mm
3.0 mm
£ 0.0761 - £ 0.0792 39728 In stock
Black
Nylon 6/6
13.0 mm
24.0 mm
2.5 mm
10068366 £ 0.1091 - £ 0.1136 9324 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
3.0 mm
  • of 31
Washer 6.5 mm 15.9 mm 0.5 mm Nylon 6/6

10184349

Price Range
£ 0.0564 - £ 0.0542

Stock Levels
10825 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 40.0 mm 3.0 mm Nylon 6/6

10067901

Price Range
£ 0.1417 - £ 0.1389

Stock Levels
6080 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 2.6 mm 5.0 mm 2.0 mm Nylon 6/6

10075128

Price Range
£ 0.0378 - £ 0.0363

Stock Levels
2996 In stock
Attributes
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 3.0 mm Nylon 6/6

10067581

Price Range
£ 0.2738 - £ 0.2738

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 10.0 mm 0.8 mm Nylon 6/6

10266991

Price Range
£ 0.0294 - £ 0.0283

Stock Levels
21955 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 30.0 mm 3.0 mm Nylon 6/6

10067888

Price Range
£ 0.0857 - £ 0.0822

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 14.0 mm 1.2 mm Nylon 6/6

10041925

Price Range
£ 0.0458 - £ 0.044

Stock Levels
58000 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.5 mm 26.0 mm 2.0 mm Nylon 6/6

10067796

Price Range
£ 0.1789 - £ 0.1761

Stock Levels
1338 In stock
Attributes
  • Inside Diameter
    4.5 mm
  • Outside Diameter
    26.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 25.0 mm 1.6 mm Nylon 6/6

10106426

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 17.0 mm 2.0 mm Nylon 6/6

10067925

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
181661 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 25.0 mm 2.5 mm Nylon 6/6

10056301

Price Range
£ 0.1305 - £ 0.1279

Stock Levels
22522 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 26.0 mm 72.0 mm 5.0 mm Nylon 6/6

10069745

Price Range
£ 0.7665 - £ 0.75

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    72.0 mm
  • Thickness
    5.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.1 mm 5.0 mm 3.0 mm Nylon 6/6

10075159

Price Range
£ 0.0389 - £ 0.0374

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 10.0 mm 1.0 mm PP

10042151

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
27616 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm PP

10042366

Price Range
£ 0.2211 - £ 0.2211

Stock Levels
420 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 12.0 mm 1.6 mm PP

10042212

Price Range
£ 0.0783 - £ 0.0783

Stock Levels
57800 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 12.0 mm 1.6 mm PVDF

10042229

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
47500 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 19.0 mm 50.0 mm 3.0 mm Nylon 6/6

10068151

Price Range
£ 0.2683 - £ 0.2573

Stock Levels
1480 In stock
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10042359

Price Range
£ 0.0792 - £ 0.0761

Stock Levels
39728 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 30.0 mm 3.0 mm Nylon 6/6

10068366

Price Range
£ 0.1136 - £ 0.1091

Stock Levels
9324 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural