10356739
17W07191B
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.055 |
| 5000 - 9999 | £ 0.0538 |
| 10000 + | £ 0.0527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 6.4 mm |
|---|---|
| Inside Diameter | 0.250 in |
| Outside Diameter | 0.719 in |
| Outside Diameter | 18.3 mm |
| Thickness | 0.062 in |
| Thickness | 1.6 mm |
| Washer Type | Flat Washer |
| Washer Shape | Round |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue