Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.028 - £ 0.028 | 135600 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| £ 0.0566 - £ 0.059 | 5404 In stock |
Natural
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0822 - £ 0.0857 | 20000 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1568 - £ 0.161 | 37293 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.078 - £ 0.0812 | 83409 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 10067482 | £ 0.0993 - £ 0.1036 | 1733 In stock |
Natural
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| 10184431 | £ 0.3068 - £ 0.3068 | 1981 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0926 - £ 0.0964 | 15080 In stock |
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.161 - £ 0.1651 | 1380 In stock |
Natural
|
Nylon 6/6
|
0.874 in
22.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1541 - £ 0.161 | 3070 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1417 - £ 0.1444 | 60667 In stock |
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0456 - £ 0.0563 | 1086 In stock |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0452 - £ 0.047 | 31222 In stock |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.615 in
15.6 mm
|
0.042 in
1.1 mm
|
||
| £ 0.0452 - £ 0.0452 | 15300 In stock |
Natural
|
PA
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0258 - £ 0.0269 | 7000 In stock |
Natural
|
Nylon 6/6
|
0.163 in
4.1 mm
|
0.250 in
6.4 mm
|
0.202 in
5.1 mm
|
||
| £ 0.1352 - £ 0.1403 | 3143 In stock |
Natural
|
Nylon 6/6
|
0.340 in
8.6 mm
|
0.865 in
22 mm
|
0.187 in
4.7 mm
|
||
| £ 0.0575 - £ 0.06 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.415 in
10.5 mm
|
0.555 in
14.1 mm
|
0.060 in
1.5 mm
|
||
| £ 0.0747 - £ 0.0922 | 1120 In stock |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0535 - £ 0.0557 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.150 in
3.8 mm
|
||
| 10340516 | £ 0.2174 - £ 0.2215 | 112489 In stock |
Natural
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm