Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0566 - £ 0.0566 | 29598 In stock |
Black
|
PA
|
|
|
|
||
| £ 0.0806 - £ 0.0806 | Request the lead time here |
Black
|
PA
|
|
|
|
||
| £ 0.0344 - £ 0.0344 | 17765 In stock |
Black
|
PA
|
|
|
|
||
| £ 0.1028 - £ 0.107 | 18500 In stock |
Natural
|
Nylon 6/6
|
0.506 in
12.9 mm
|
0.870 in
22.1 mm
|
0.201 in
5.1 mm
|
||
| £ 0.0271 - £ 0.0283 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.195 in
5 mm
|
0.245 in
6.2 mm
|
0.062 in
1.6 mm
|
||
| 10214671 | £ 0.3522 - £ 0.3591 | 6770 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.2834 - £ 0.2889 | 10880 In stock |
Natural
|
Nylon 6/6
|
0.397 in
10.1 mm
|
0.860 in
21.8 mm
|
0.165 in
4.2 mm
|
||
| £ 0.3605 - £ 0.3674 | 2300 In stock |
Natural
|
Nylon 6/6
|
0.502 in
12.8 mm
|
1.220 in
31 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0199 - £ 0.0245 | 26983 In stock |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| 10354766 | £ 0.0118 - £ 0.0145 | 10878 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.22 in
5.6 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0275 - £ 0.0339 | 1775 In stock |
Natural
|
Nylon 6/6
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| 10354773 | £ 0.0143 - £ 0.0177 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
| 10354803 | £ 0.0199 - £ 0.0245 | 30928 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0245 - £ 0.0302 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.260 in
6.6 mm
|
0.080 in
2 mm
|
||
| £ 0.0399 - £ 0.0415 | 46000 In stock |
Natural
|
Nylon 6/6
|
0.166 in
4.2 mm
|
0.250 in
6.4 mm
|
0.082 in
2.1 mm
|
||
| 10355817 | £ 0.0086 - £ 0.0106 | 4000 In stock |
Natural
|
Nylon 6/6
|
0.085 in
2.2 mm
|
0.196 in
5 mm
|
0.031 in
0.8 mm
|
|
| 10354759 | £ 0.0116 - £ 0.0144 | 43568 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.056 - £ 0.0583 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.040 in
1 mm
|
||
| £ 0.0077 - £ 0.0095 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
||
| 10356005 | £ 0.0345 - £ 0.036 | 974 In stock |
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.285 in
7.2 mm
|
0.032 in
0.8 mm