10068229
1007880000VR
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.059 |
| 10000 - 19999 | £ 0.0579 |
| 20000 + | £ 0.0566 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.118 in |
|---|---|
| Inside Diameter | 3.0 mm |
| Outside Diameter | 8.0 mm |
| Outside Diameter | 0.315 in |
| Thickness | 2.5 mm |
| Thickness | 0.098 in |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue