Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0283 - £ 0.0294 | 5000 In stock |
Black
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0772 - £ 0.0803 | 1000 In stock |
Black
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0722 - £ 0.0752 | Request the lead time here |
Black
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0412 - £ 0.043 | 20946 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.2738 - £ 0.2738 | 21480 In stock |
Black
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0388 - £ 0.0404 | 9997 In stock |
Black
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0543 - £ 0.0543 | 27000 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0542 - £ 0.0564 | 16494 In stock |
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0289 - £ 0.0289 | 96800 In stock |
Natural
|
Nylon 6/6
|
|
0.268 in
6.8 mm
|
0.043 in
1.1 mm
|
||
| 10213612 | £ 0.03 - £ 0.0306 | 32942 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10213650 | £ 0.3068 - £ 0.3068 | 6000 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|
| 10213698 | £ 0.0937 - £ 0.0937 | 22528 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0873 - £ 0.0909 | 113380 In stock |
Black
|
Nylon 6/6
|
0.228 in
5.8 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1568 - £ 0.161 | 26460 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2656 - £ 0.2656 | 8355 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0654 - £ 0.0669 | 20500 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.0822 - £ 0.0837 | 2500 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1408 - £ 0.1431 | 13435 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1085 - £ 0.1107 | 45498 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.0642 - £ 0.0642 | 29689 In stock |
Natural
|
PA