Menu Search

Washer 22.2 mm 34.0 mm 1.5 mm Nylon 6/6

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10067956

Manufacturer Part Number:

1006840000VR

1380 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1651
10000 + £ 0.161
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 165.10

1000 x £ 0.1651

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 22.2 mm
Outside Diameter 34.0 mm
Thickness 1.5 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us