These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1143 - £ 0.127 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1289 - £ 0.1432 | 2000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1303 - £ 0.1448 | Request the lead time here |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1397 - £ 0.1552 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 10153086 | £ 0.1764 - £ 0.1961 | 2764 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
| £ 0.1202 - £ 0.1335 | 1472 In stock |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1152 - £ 0.128 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1418 - £ 0.1576 | 89966 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1328 - £ 0.1476 | Request the lead time here |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1237 - £ 0.1375 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1314 - £ 0.146 | Request the lead time here |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1227 - £ 0.1363 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1184 - £ 0.1443 | Request the lead time here |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1184 - £ 0.1443 | Request the lead time here |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0925 - £ 0.1028 | 32670 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1018 - £ 0.1132 | Request the lead time here |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.17 - £ 0.1771 | 120000 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.17 - £ 0.1889 | 2000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1184 - £ 0.1443 | 2430 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1313 - £ 0.1458 | 105 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue