10021972
PS-7-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1443 |
| 5000 - 9999 | £ 0.1318 |
| 10000 - 19999 | £ 0.1256 |
| 20000 + | £ 0.1184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 4.8 mm |
| Hole Diameter | 0.189 in |
| Locking Head Height | 5.6 mm |
| Locking Head Height | 0.22 in |
| Fixing Type | Locking Arrowhead Fix |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Overall Width | 0.563 in |
| Overall Width | 14.3 mm |
| Panel Thickness Range | 0.030 - 0.079 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Spacer Length | 0.437 in |
| Spacer Length | 11.1 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | RMS |
| Standard | REACH |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue