Menu Search

Snap Lock Support 15.9 mm Nylon 6/6 UL94 HB Natural

These adhesive base circuit board supports eliminate the need for a mounting hole on the chassis, perfect for providing weight relief to larger PCB
Essentra Part Number:

10316429

Manufacturer Part Number:

PSC-3

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1476
5000 + £ 0.1328
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 147.60

1000 x £ 0.1476

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole Diameter 4.8 mm
Locking Head Height 5.3 mm
Fixing Type Locking Arrowhead Fix
Body Diameter 10.0 mm
Overall Width 14.3 mm
Panel Thickness Range 0.8 - 2.0 mm
Spacer Length 15.9 mm
Full Material Polyamide 66
Material Flammability Standard UL94 HB
Standard UL
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us