| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1335 |
| 5000 + | £ 0.1202 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 0.189 in |
| Hole Diameter | 4.8 mm |
| Locking Head Height | 0.209 in |
| Locking Head Height | 5.3 mm |
| Fixing Type | Locking Arrowhead Fix |
| Body Diameter | 0.394 in |
| Body Diameter | 10.0 mm |
| Overall Width | 0.563 in |
| Overall Width | 14.3 mm |
| Panel Thickness Range | 0.030 - 0.079 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Spacer Length | 0.374 in |
| Spacer Length | 9.5 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 HB |
| Standard | UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue