Menu Search

Flat Rest PCB Support

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.1418 - £ 0.1576 89966 In stock
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.1143 - £ 0.127 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
3.2 mm
£ 0.1237 - £ 0.1375 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
14.3 mm
£ 0.1289 - £ 0.1432 1000 In stock
2.0 mm
2.5 mm
1.6 mm
9.5 mm
£ 0.1314 - £ 0.146 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1303 - £ 0.1448 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1192 - £ 0.1324 9642 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1018 - £ 0.1132 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1184 - £ 0.1443 2430 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1203 - £ 0.1253 3013 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1465 - £ 0.1628 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1227 - £ 0.1363 1000 In stock
2.0 mm
2.5 mm
1.6 mm
6.4 mm
£ 0.1328 - £ 0.1476 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
10153086 £ 0.1764 - £ 0.1961 2764 In stock
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.1202 - £ 0.1335 1472 In stock
5.3 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
  • of 2
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10153109

Price Range
£ 0.1576 - £ 0.1418

Stock Levels
89966 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10001752

Price Range
£ 0.127 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10153116

Price Range
£ 0.1375 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10153093

Price Range
£ 0.1432 - £ 0.1289

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 HB Natural

10316436

Price Range
£ 0.146 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 HB Natural

10316412

Price Range
£ 0.1448 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10021958

Price Range
£ 0.1324 - £ 0.1192

Stock Levels
9642 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10021996

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10022399

Price Range
£ 0.1132 - £ 0.1018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10021972

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
2430 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022375

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
3013 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10022450

Price Range
£ 0.1628 - £ 0.1465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10001776

Price Range
£ 0.1363 - £ 0.1227

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 HB Natural

10316429

Price Range
£ 0.1476 - £ 0.1328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10153086

Price Range
£ 0.1961 - £ 0.1764

Stock Levels
2764 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 HB Natural

10316405

Price Range
£ 0.1335 - £ 0.1202

Stock Levels
1472 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm