Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1253 |
5000 - 9999 | £ 0.1227 |
10000 + | £ 0.1203 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole Diameter | 0.126 in |
Hole Diameter | 3.2 mm |
Locking Head Height | 4.0 mm |
Locking Head Height | 0.157 in |
Fixing Type | Locking Arrowhead Fix |
Body Diameter | 4.4 mm |
Body Diameter | 0.173 in |
Overall Width | 0.374 in |
Overall Width | 9.5 mm |
Panel Thickness Range | 0.030 - 0.079 in |
Panel Thickness Range | 0.8 - 2.0 mm |
Spacer Length | 0.626 in |
Spacer Length | 15.9 mm |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Standard | RoHs |
Standard | UL |
Standard | REACH |
Standard | RMS |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue