Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
£ 2.6402 - £ 2.9336 Request the lead time here
26.60 m
107
38.0 mm
45 Ω
12.30 mm
£ 1.749 - £ 1.9433 Request the lead time here
23.5 mm
99
28.5 mm
36 Ω
12.3 mm
£ 1.6368 - £ 1.8187 Request the lead time here
30.0 mm
191
12.0 mm
120
24.0 mm
£ 4.8513 - £ 5.3903 Request the lead time here
34.4 mm
189 Ω
45.0 mm
102 Ω
£ 2.9305 - £ 3.2561 520 In stock
52.0 mm
124 Ω
63.5 mm
50 Ω
£ 0.7617 - £ 0.8464 Request the lead time here
35.0 mm
59 Ω
40.0 mm
24 Ω
12.0 mm
£ 0.4136 - £ 0.4595 Request the lead time here
20.0 mm
41 Ω
23.3 mm
14 Ω
7.0 mm
£ 2.7852 - £ 3.0947 Request the lead time here
34.4 mm
195 Ω
45.1 mm
95 Ω
28.5 mm
£ 0.2071 - £ 0.2301 826 In stock
8.0 mm
65 Ω
10.0 mm
25 Ω
7.0 mm
£ 0.6517 - £ 0.7242 Request the lead time here
40.0 mm
70 Ω
45.2 mm
27 Ω
12.0 mm
£ 1.4245 - £ 1.5828 Request the lead time here
52.0 mm
75 Ω
57.6 mm
25 Ω
12.0 mm
£ 0.3468 - £ 0.3853 Request the lead time here
11.5 mm
73 Ω
16.0 mm
41 Ω
12.0 mm
£ 0.4371 - £ 0.4856 Request the lead time here
14.0 mm
164 Ω
18.0 mm
45 Ω
8.0 mm
£ 0.6089 - £ 0.6766 240 In stock
18.7 mm
96 Ω
23.8 mm
46 Ω
12.5 mm
£ 2.6542 - £ 2.9491 Request the lead time here
26.7 mm
180 Ω
38.53 mm
100 Ω
25.4 mm
£ 0.1378 - £ 0.1532 Request the lead time here
3.0 mm
74 Ω
5.0 mm
46 Ω
9.0 mm
£ 0.8274 - £ 0.9193 Request the lead time here
35.0 mm
98 Ω
40.0 mm
36 Ω
18.0 mm
£ 1.1108 - £ 1.2342 486 In stock
44.0 mm
94 Ω
49.6 mm
31 Ω
15.0 mm
£ 0.2762 - £ 0.3069 Request the lead time here
11.0 mm
63 Ω
14.7 mm
28 Ω
12.0 mm
£ 10.66 - £ 11.8445 Request the lead time here
52.0 mm
172 Ω
76.5 mm
77 Ω
  • of 4
Ferrite Flat Cable 26.60 m 45 Ω 107 PA

10317129

Price Range
£ 2.9336 - £ 2.6402

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.60 m
  • Overall Length
    38.0 mm
  • Overall Width
    12.30 mm
  • Colour
    Grey
  • Full Material
    PA
Ferrite Flat Cable 23.5 mm 36 Ω 99 Nylon 6/6

10317198

Price Range
£ 1.9433 - £ 1.749

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    12.3 mm
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Ferrite Flat Cable 30.0 mm 120 191 A5 RMS-303

10317426

Price Range
£ 1.8187 - £ 1.6368

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    30.0 mm
  • Overall Length
    12.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 34.4 mm 102 Ω 189 Ω

10317143

Price Range
£ 5.3903 - £ 4.8513

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 52.0 mm 50 Ω 124 Ω

10317174

Price Range
£ 3.2561 - £ 2.9305

Stock Levels
520 In stock
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 35.0 mm 24 Ω 59 Ω A5

10630082

Price Range
£ 0.8464 - £ 0.7617

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 20.0 mm 14 Ω 41 Ω A5

10639931

Price Range
£ 0.4595 - £ 0.4136

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 34.4 mm 95 Ω 195 Ω A5

10317327

Price Range
£ 3.0947 - £ 2.7852

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.1 mm
  • Overall Width
    28.5 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 8.0 mm 25 Ω 65 Ω A5

10317587

Price Range
£ 0.2301 - £ 0.2071

Stock Levels
826 In stock
Attributes
  • Insert Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 40.0 mm 27 Ω 70 Ω A5

10428450

Price Range
£ 0.7242 - £ 0.6517

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    40.0 mm
  • Overall Length
    45.2 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 25 Ω 75 Ω A5

10428566

Price Range
£ 1.5828 - £ 1.4245

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    57.6 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.5 mm 41 Ω 73 Ω A5

10428528

Price Range
£ 0.3853 - £ 0.3468

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.5 mm
  • Overall Length
    16.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 14.0 mm 45 Ω 164 Ω A5

10317341

Price Range
£ 0.4856 - £ 0.4371

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    18.0 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 18.7 mm 46 Ω 96 Ω A5

10317365

Price Range
£ 0.6766 - £ 0.6089

Stock Levels
240 In stock
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    12.5 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.7 mm 100 Ω 180 Ω A5

10418796

Price Range
£ 2.9491 - £ 2.6542

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.7 mm
  • Overall Length
    38.53 mm
  • Overall Width
    25.4 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 3.0 mm 46 Ω 74 Ω K5B

10640678

Price Range
£ 0.1532 - £ 0.1378

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    3.0 mm
  • Overall Length
    5.0 mm
  • Overall Width
    9.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 36 Ω 98 Ω A5

10317549

Price Range
£ 0.9193 - £ 0.8274

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 31 Ω 94 Ω A5

10641538

Price Range
£ 1.2342 - £ 1.1108

Stock Levels
486 In stock
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.0 mm 28 Ω 63 Ω A5

10639948

Price Range
£ 0.3069 - £ 0.2762

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.0 mm
  • Overall Length
    14.7 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 77 Ω 172 Ω

10317211

Price Range
£ 11.8445 - £ 10.66

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    76.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100