10317129
RFP1-20-10-A5
| Quantity | Unit price |
|---|---|
| 60 - 239 | £ 2.9336 |
| 240 + | £ 2.6402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Insert Length | 87.27 ft |
|---|---|
| Insert Length | 26.60 m |
| Overall Length | 1.496 in |
| Overall Length | 38.0 mm |
| Overall Width | 0.484 in |
| Overall Width | 12.30 mm |
| Colour | Grey |
| Full Material | PA |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue