Menu Search

Ferrite Flat Cable 30.0 mm 120 191 A5 RMS-303

A flat cable ferrite with a single core. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Essentra Part Number:

10317426

Manufacturer Part Number:

RFS2-2-30-A5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
48 - 191 £ 1.8187
192 + £ 1.6368
Standard pack: 48

Order in multiple of 48

Total price:

£ 87.30

48 x £ 1.8187

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Length 30.0 mm
Overall Length 12.0 mm
Overall Width 24.0 mm
Colour Grey
Full Material A5
Commodity Code 8504901100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us