Menu Search

Ferrite Flat Cable 23.5 mm 36 Ω 99 Nylon 6/6

This flat cable ferrite is made up of two cores. Ferrite cable cores lower signal noise that comes from power cables or signal lines, by absorbing high-frequency noise and blocking low-frequency noise.
Essentra Part Number:

10317198

Manufacturer Part Number:

RFP2-18-15-A5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
385 - 1539 £ 1.9433
1540 + £ 1.749
Standard pack: 385

Order in multiple of 385

Total price:

£ 748.17

385 x £ 1.9433

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Length 23.5 mm
Overall Length 28.5 mm
Overall Width 12.3 mm
Colour Grey
Full Material Nylon 6/6
Commodity Code 8504901100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us