| Quantity | Unit price |
|---|---|
| 15 - 59 | £ 5.3903 |
| 60 + | £ 4.8513 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Insert Length | 34.4 mm |
|---|---|
| Insert Length | 1.354 in |
| Overall Length | 45.0 mm |
| Overall Length | 1.772 in |
| Colour | Black |
| Full Material | A5 |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue