Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
£ 0.557 - £ 1.2119 Request the lead time here
Nylon 6/6
72.2 mm
Fir Tree
£ 0.9114 - £ 0.9298 34392 In stock
Nylon 6/6
36.5 mm
Adhesive
£ 0.9411 - £ 0.9411 3602 In stock
Nylon 6/6
Adhesive
£ 1.2218 - £ 1.2218 6490 In stock
Nylon 6/6
Adhesive
£ 0.9624 - £ 0.9822 Request the lead time here
Nylon 6/6
27.0 mm
Adhesive
£ 1.0035 - £ 1.0035 6199 In stock
Nylon 6/6
Adhesive
£ 1.6017 - £ 1.6442 Request the lead time here
Nylon 6/6
61.2 mm
Adhesive
£ 6.0098 - £ 6.0098 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
£ 10.6874 - £ 10.6874 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
10022863 £ 0.8603 - £ 0.8603 254 In stock
Nylon 6/6
82.8 mm
Adhesive
£ 0.5272 - £ 0.5272 7558 In stock
Nylon 6/6
29.7 mm
Adhesive
£ 1.0374 - £ 1.0374 600 In stock
Nylon 6/6
Adhesive
£ 1.0374 - £ 1.0374 669 In stock
Nylon 6/6
Adhesive
£ 0.669 - £ 0.669 3100 In stock
Nylon 6/6
56.5 mm
Adhesive
10007624 £ 5.4145 - £ 5.4145 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
10006023 £ 0.9814 - £ 0.9814 1688 In stock
Nylon 6/6
Adhesive
10022832 £ 0.4776 - £ 0.4776 4144 In stock
Nylon 6/6
56.5 mm
Screw
£ 1.0374 - £ 1.0374 427 In stock
Nylon 6/6
Adhesive
£ 0.9814 - £ 0.9814 Request the lead time here
Nylon 6/6
Adhesive
10006009 £ 0.9814 - £ 0.9814 753 In stock
Nylon 6/6
Adhesive
  • of 4
Flat Cable Clamp Fir Tree 4.7 mm 72.2 mm Nylon 6/6

10362310

Price Range
£ 1.2119 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    72.2 mm
  • Inside Width
    63.5 mm
  • Inside Height
    6.6 mm
  • Mounting Hole Diameter
    4.7 mm
Flat Cable Clamp 36.5 mm 3.0 mm Natural Nylon 6/6

10175583

Price Range
£ 0.9298 - £ 0.9114

Stock Levels
34392 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    36.5 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 67.0 mm 15.8 mm Natural Nylon 6/6

10035931

Price Range
£ 0.9411 - £ 0.9411

Stock Levels
3602 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.0 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 78.4 mm 18.6 mm Natural Nylon 6/6

10175576

Price Range
£ 1.2218 - £ 1.2218

Stock Levels
6490 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    65.2 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 27.0 mm 3.0 mm Natural Nylon 6/6

10175606

Price Range
£ 0.9822 - £ 0.9624

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    27.0 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.0 mm 18.6 mm Natural Nylon 6/6

10175569

Price Range
£ 1.0035 - £ 1.0035

Stock Levels
6199 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    32.0 mm
  • Inside Height
    3.0 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.0 mm
Flat Cable Clamp 61.2 mm 4.0 mm Natural Nylon 6/6

10175590

Price Range
£ 1.6442 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    61.2 mm
  • Inside Width
    15.0 mm
  • Cable Width
    15.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.1 mm 18.9 mm Natural Nylon 6/6;Silicone Foam

10007617

Price Range
£ 6.0098 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 77.2 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007648

Price Range
£ 10.6874 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 179.4 mm 25.4 mm Grey Nylon 6/6

10022863

Price Range
£ 0.8603 - £ 0.8603

Stock Levels
254 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    82.8 mm
  • Cable Width
    76.2 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 75.8 mm 25.0 mm Grey Nylon 6/6

10022825

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
7558 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    29.7 mm
  • Cable Width
    25.4 mm
  • Mounting Hole Diameter
    9.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006030

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
600 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 13.2 mm 77.2 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006078

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
669 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 128.5 mm 25.0 mm Grey Nylon 6/6

10022849

Price Range
£ 0.669 - £ 0.669

Stock Levels
3100 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.5 mm
  • Cable Width
    50.8 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 45.5 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007624

Price Range
£ 5.4145 - £ 5.4145

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006023

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
1688 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 128.5 mm 25.0 mm Grey Nylon 6/6

10022832

Price Range
£ 0.4776 - £ 0.4776

Stock Levels
4144 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.5 mm
  • Cable Width
    50.8 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006054

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
427 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 19.0 mm 78.2 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006085

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    15.0 mm
  • Overall Height
    19.0 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 11.1 mm 45.1 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006009

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
753 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed