| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.9822 |
| 1000 + | £ 0.9624 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Base Length | 1.063 in |
| Base Length | 27.0 mm |
| Inside Width | 0.394 in |
| Inside Width | 10.0 mm |
| Cable Width | 0.394 in |
| Cable Width | 10.0 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | RMS-74 |
| Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue