Quantity | Unit price |
---|---|
100 + | £ 1.0021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | PU Foam |
---|---|
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 31.6 mm |
Cable Width | 1.244 in |
Base Length | 45.5 mm |
Base Length | 1.791 in |
Inside Width | 31.6 mm |
Inside Width | 1.244 in |
Inside Height | 9.0 mm |
Inside Height | 0.354 in |
Overall Height | 13.1 mm |
Overall Height | 0.516 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue