Quantity | Unit price |
---|---|
100 + | £ 10.323 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | PU Foam |
---|---|
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 63.2 mm |
Cable Width | 2.488 in |
Base Length | 77.2 mm |
Base Length | 3.039 in |
Inside Width | 63.2 mm |
Inside Width | 2.488 in |
Overall Height | 13.2 mm |
Overall Height | 0.52 in |
Cushion material | Silicone Foam |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue