Quantity | Unit price |
---|---|
100 + | £ 0.948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | PU Foam |
---|---|
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 64.6 mm |
Cable Width | 2.543 in |
Base Length | 78.2 mm |
Base Length | 3.079 in |
Inside Width | 64.6 mm |
Inside Width | 2.543 in |
Inside Height | 15.0 mm |
Inside Height | 0.591 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue