Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
£ 0.9624 - £ 0.9822 Request the lead time here
Nylon 6/6
27.0 mm
Adhesive
£ 1.0035 - £ 1.0035 6299 In stock
Nylon 6/6
Adhesive
£ 0.9114 - £ 0.9298 35592 In stock
Nylon 6/6
36.5 mm
Adhesive
£ 1.6017 - £ 1.6442 Request the lead time here
Nylon 6/6
61.2 mm
Adhesive
£ 0.9411 - £ 0.9411 2502 In stock
Nylon 6/6
Adhesive
£ 1.2218 - £ 1.2218 6490 In stock
Nylon 6/6
Adhesive
10035979 £ 0.459 - £ 0.4951 Request the lead time here
Nylon 6/6
10148143 £ 0.4238 - £ 0.4422 Request the lead time here
Aluminum
Adhesive
£ 0.3968 - £ 0.4139 Request the lead time here
Aluminum
Adhesive
10036006 £ 0.7686 - £ 0.7686 10556 In stock
10.2 mm
PA
77.2 mm
Push In
£ 0.5693 - £ 0.5693 185 In stock
10.0 mm
PA
67.0 mm
Push In
£ 0.2508 - £ 0.2508 Request the lead time here
Nylon 6/6
Arrowhead
10154427 £ 0.5683 - £ 0.5683 Request the lead time here
Nylon 6/6
Arrowhead
£ 0.4627 - £ 0.5025 17931 In stock
Nylon 6/6
Arrowhead
£ 0.7526 - £ 0.7526 Request the lead time here
Nylon 6/6
10035962 £ 0.4486 - £ 0.4722 273 In stock
13.2 mm
PA
39.3 mm
Push In
£ 0.3901 - £ 0.4106 Request the lead time here
Nylon 6/6
£ 0.2624 - £ 0.2848 1800 In stock
Nylon 6/6
Arrowhead
£ 0.7052 - £ 0.7052 Request the lead time here
Nylon 6/6
Screw
£ 0.5116 - £ 0.5116 50 In stock
Nylon 6/6
Screw
  • of 4
Flat Cable Clamp 27.0 mm 3.0 mm Natural Nylon 6/6

10175606

Price Range
£ 0.9822 - £ 0.9624

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    27.0 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.0 mm 18.6 mm Natural Nylon 6/6

10175569

Price Range
£ 1.0035 - £ 1.0035

Stock Levels
6299 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    32.0 mm
  • Inside Height
    3.0 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.0 mm
Flat Cable Clamp 36.5 mm 3.0 mm Natural Nylon 6/6

10175583

Price Range
£ 0.9298 - £ 0.9114

Stock Levels
35592 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    36.5 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 61.2 mm 4.0 mm Natural Nylon 6/6

10175590

Price Range
£ 1.6442 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    61.2 mm
  • Inside Width
    15.0 mm
  • Cable Width
    15.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 67.0 mm 15.8 mm Natural Nylon 6/6

10035931

Price Range
£ 0.9411 - £ 0.9411

Stock Levels
2502 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.0 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 78.4 mm 18.6 mm Natural Nylon 6/6

10175576

Price Range
£ 1.2218 - £ 1.2218

Stock Levels
6490 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    65.2 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 4.0 mm 67.0 mm 10.0 mm Natural Polyamide

10035979

Price Range
£ 0.4951 - £ 0.459

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.1 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 25.4 mm 7.9 mm Natural Aluminum

10148143

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    25.4 mm
  • Overall Height
    7.9 mm
  • Full Material
    Aluminium
Flat Cable Clamp 12.7 mm 6.4 mm Natural Aluminum

10148129

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    12.7 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp 77.2 mm 10.2 mm Natural PA

10036006

Price Range
£ 0.7686 - £ 0.7686

Stock Levels
10556 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    77.2 mm
  • Base Width
    10.2 mm
  • Inside Width
    63.8 mm
  • Cable Width
    63.8 mm
Flat Cable Clamp 67.0 mm 10.0 mm Natural PA

10035986

Price Range
£ 0.5693 - £ 0.5693

Stock Levels
185 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    67.0 mm
  • Base Width
    10.0 mm
  • Inside Width
    54.1 mm
  • Cable Width
    54.1 mm
Flat Cable Clamp 77.0 mm 7.2 mm Natural Nylon 6/6

10154410

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    7.2 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 77.0 mm 13.7 mm Natural Nylon 6/6

10154427

Price Range
£ 0.5683 - £ 0.5683

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    13.7 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 67.0 mm 9.9 mm Natural Nylon 6/6

10154403

Price Range
£ 0.5025 - £ 0.4627

Stock Levels
17931 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    53.4 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    16.4 mm
Flat Cable Clamp 55.4 mm 19.1 mm Natural Nylon 6/6

10108666

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    14.8 mm
  • Cable Width
    19.0 mm
  • Inside Height
    7.1 mm
  • Mounting Hole Diameter
    4.8 mm
Flat Cable Clamp 39.3 mm 13.2 mm Natural PA

10035962

Price Range
£ 0.4722 - £ 0.4486

Stock Levels
273 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    39.3 mm
  • Base Width
    13.2 mm
  • Inside Width
    24.7 mm
  • Cable Width
    24.7 mm
Flat Cable Clamp 4.0 mm 32.5 mm 9.1 mm Natural Polyamide

10035948

Price Range
£ 0.4106 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    15.5 mm
  • Cable Width
    9.1 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 65.0 mm 10.0 mm Natural Nylon 6/6

10005965

Price Range
£ 0.2848 - £ 0.2624

Stock Levels
1800 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    52.0 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    19.1 mm
Flat Cable Clamp Natural Nylon 6/6

10425756

Price Range
£ 0.7052 - £ 0.7052

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154533

Price Range
£ 0.5116 - £ 0.5116

Stock Levels
50 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide