Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10035986
TFCCA-40-19
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.5693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Base Length | 67.0 mm |
| Base Length | 2.638 in |
| Base Width | 10.0 mm |
| Base Width | 0.394 in |
| Inside Width | 54.1 mm |
| Inside Width | 2.13 in |
| Cable Width | 54.1 mm |
| Cable Width | 2.13 in |
| Mounting Hole Diameter | 4.0 mm |
| Mounting Hole Diameter | 0.157 in |
| Hole Diameter | 4.0 mm |
| Hole Diameter | 0.157 in |
| Overall Height | 16.3 mm |
| Overall Height | 0.642 in |
| Panel Thickness Range | 0.039 - 0.079 in |
| Panel Thickness Range | 1.0 - 2.0 mm |
| Distance Between Fixing Holes | 40.0 mm |
| Distance Between Fixing Holes | 1.575 in |
| Compatible Hole Size | 4.0 mm |
| Compatible Hole Size | 0.157 in |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-0 |
| Specifications | RMS-19 |
| Specifications | UL94 V-0 |
| Mounting Method | Push In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue