Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.5443 - £ 0.5669 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 100 In stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.6024 - £ 0.6279 | 11200 In stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | 400 In stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.2912 - £ 1.3451 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.4578 - £ 0.4762 | 100 In stock |
0.63 in
16.0 mm
|
|
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 1.0474 - £ 1.0914 | Request the lead time here |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| £ 1.8426 - £ 1.9277 | Request the lead time here |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
|
||
| £ 0.6335 - £ 0.6591 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
| £ 4.4365 - £ 4.5216 | Request the lead time here |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Yes
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| £ 0.9638 - £ 1.0035 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.7115 - £ 0.7413 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.1764 - £ 1.226 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.9702 - £ 2.0552 | Request the lead time here |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
|
||
| £ 0.7243 - £ 0.754 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| £ 6.9312 - £ 7.0729 | Request the lead time here |
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
Yes
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm