Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4861 - £ 0.506 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.5513 - £ 0.574 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.6179 - £ 0.6435 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.5698 - £ 0.5939 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.5825 - £ 0.6066 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 3.175 - £ 3.2459 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5967 - £ 0.6222 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.5797 - £ 0.6038 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.8504 - £ 0.8859 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.8958 - £ 0.9326 | Request the lead time here |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
||
| £ 2.5655 - £ 2.608 | Request the lead time here |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Yes
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.0077 - £ 1.0503 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.8802 - £ 0.917 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| £ 2.7072 - £ 2.764 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.438 - £ 0.4564 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.798 - £ 0.8306 | 1800 In stock |
0.472 in
12.0 mm
|
|
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 1500 In stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 3.9262 - £ 4.0113 | Request the lead time here |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| £ 0.2579 - £ 0.2693 | 2600 In stock |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue