Menu Search

Flanged Bearing 16.0 mm 18.0 mm 12.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Essentra Part Number:

10322970

Manufacturer Part Number:

008122019247

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.0035
250 - 999 £ 0.9837
1000 + £ 0.9638
Standard pack: 50

Order in multiple of 50

Total price:

£ 50.18

50 x £ 1.0035

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 18.0 mm
Shaft Length 11.0 mm
Overall Length 12.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 16.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 18.0 mm
Measurement Standard Metric
Shaft Hole Diameter 16.0 mm
Flange Outside Diameter 24.0 mm
Nominal Outside Diameter 18.0 mm
Flanged Yes
Inside Diameter 16.0 mm
Overall Diameter 12.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us