Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.2537 - £ 2.3387 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
| £ 2.5655 - £ 2.608 | Request the lead time here |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Yes
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.479 - £ 0.4989 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.5343 - £ 0.5556 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.5967 - £ 0.6222 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4663 - £ 0.4847 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.6335 - £ 0.6591 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.5698 - £ 0.5939 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.9525 - £ 0.9922 | Request the lead time here |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
| £ 4.1105 - £ 4.1956 | Request the lead time here |
1.102 in
28.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| £ 3.827 - £ 3.9121 | Request the lead time here |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| £ 4.4082 - £ 4.4932 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 3.9262 - £ 4.0113 | 570 In stock |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| £ 0.2579 - £ 0.2693 | Request the lead time here |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.358 in
9.1 mm
|
|
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
|
||
| £ 3.5294 - £ 3.6002 | Request the lead time here |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||
| £ 4.9893 - £ 5.0885 | Request the lead time here |
1.339 in
34.0 mm
|
|
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 4.2097 - £ 4.2948 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
|
||
| £ 4.6916 - £ 4.7909 | Request the lead time here |
1.535 in
39.0 mm
|
|
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue