Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 29.5675 - £ 30.1629 | 39 In stock |
18.858 in
479.0 mm
|
8"
|
3.661 in
93.0 mm
|
1500
|
||
| £ 4.2239 - £ 4.3089 | 11 In stock |
10.63 in
270.0 mm
|
3"
|
2.028 in
51.5 mm
|
1500
|
||
| £ 33.8482 - £ 34.5427 | Request the lead time here |
21.5 in
546.1 mm
|
10"
|
2.748 in
69.8 mm
|
900
|
||
| £ 28.7029 - £ 29.284 | 121 In stock |
18.5 in
469.9 mm
|
8"
|
2.5 in
63.5 mm
|
900
|
||
| £ 13.1254 - £ 13.3805 | 80 In stock |
11.22 in
285.0 mm
|
DN 150
|
1.142 in
29.0 mm
|
|
||
| £ 31.4669 - £ 31.4669 | Request the lead time here |
8.661 in
220.0 mm
|
DN 100
|
0.827 in
21.0 mm
|
|
||
| £ 10.9992 - £ 11.226 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.866 in
22.0 mm
|
|
||
| £ 26.8886 - £ 27.4414 | 14 In stock |
15.551 in
395.0 mm
|
DN 250
|
1.102 in
28.0 mm
|
|
||
| £ 11.5378 - £ 11.7788 | 55 In stock |
14.016 in
356.0 mm
|
4"
|
2.992 in
76.0 mm
|
2500
|
||
| £ 24.7624 - £ 25.2727 | 199 In stock |
14.764 in
375.0 mm
|
DN 250
|
0.748 in
19.0 mm
|
6
|
||
| £ 31.1125 - £ 31.7504 | 28 In stock |
17.323 in
440.0 mm
|
DN 300
|
0.709 in
18.0 mm
|
6
|
||
| £ 53.0969 - £ 54.1741 | 7 In stock |
21.26 in
540.0 mm
|
DN 400
|
0.709 in
18.0 mm
|
6
|
||
| £ 19.3337 - £ 19.3337 | Request the lead time here |
5.906 in
150.0 mm
|
DN 40
|
0.669 in
17.0 mm
|
40
|
||
| £ 46.0522 - £ 47.0019 | 15 In stock |
24 in
609.6 mm
|
12"
|
3.118 in
79.2 mm
|
900
|
||
| £ 20.3481 - £ 38.4548 | 479 In stock |
19.094 in
485.0 mm
|
12"
|
1.181 in
30.0 mm
|
25
|
||
| £ 62.2393 - £ 63.515 | 11 In stock |
25.5 in
647.7 mm
|
16"
|
2.248 in
57.1 mm
|
300
|
||
| £ 4.4507 - £ 4.5357 | 29 In stock |
8.5 in
215.9 mm
|
3 1/2"
|
0.941 in
23.9 mm
|
150
|
||
| £ 7.1013 - £ 7.243 | 4 In stock |
13 in
330.2 mm
|
5"
|
1.752 in
44.5 mm
|
600
|
||
| £ 3.8412 - £ 3.9262 | 108 In stock |
8.248 in
209.5 mm
|
3"
|
1.252 in
31.8 mm
|
600
|
||
| 10231739 | £ 100.7367 - £ 102.8061 | Request the lead time here |
30.5 in
774.7 mm
|
20"
|
2.5 in
63.5 mm
|
300